Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Plates20R-2819: Cat® Reman Clutch Plate
HomeDrivetrainTransmissions & ComponentsTransmission Plates20R-2819: Cat® Reman Clutch Plate
20R-2819: Cat® Reman Clutch Plate

Cat Reman Clutch Plate

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
20R-2819: Cat® Reman Clutch Plate
20R-2819: Cat® Reman Clutch Plate
20R-2819: Cat® Reman Clutch Plate
20R-2819: Cat® Reman Clutch Plate
20R-2819: Cat® Reman Clutch Plate

Cat Reman Clutch Plate

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 20R-2819

Units of Measure

USMetric
Inside Diameter (mm): 233.0
Thickness (mm): 3.18
Inside Diameter (in): 9.173
Thickness (in): 0.125
Material: Carbon Steel
View More
Compatible Models for part number 20R-2819

WHEEL TRACTOR

613C II 613C

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G R1300 R1300G II

WINCH

55

MOTOR GRADER

12H NA 16M 12H 12M 12K 120H 163H 135H NA 12H ES 120H ES 12M 2 120 140M 160K 140K 160H 163H NA 120K 140H 160M 2 120H NA 140H NA 14M 140K 2 140M 2 140H ES 143H 135H 160H NA 160H ES 120K 2

WHEEL LOADER

936E 936F 960F 962G II 966 GC 950B/950E 936 950G II 966C G936 966H 950B 950E 950G 962H 966L 950F 962G 966K 950H 966M 950K 962K 966R 950F II

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

TRACK-TYPE TRACTOR

D5H XL D6 D5 D5R2 D6N OEM D5R XL D5M D5N D5H D5R LGP D6N LGP D4H III D6N XL D6T D6M D6N D4H XL

RIPPER

5

PIPELAYER

561N 561M

WHEEL SCRAPER

613C

BULLDOZER

5A 5P 5S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced