Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates201-1024: 3mm Thick Angle Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates201-1024: 3mm Thick Angle Bracket
201-1024: 3mm Thick Angle Bracket

Cat® Angle Bracket, L X W X H: 75 X 54 X 28 mm

Brand: Cat

Product Images
201-1024: 3mm Thick Angle Bracket
201-1024: 3mm Thick Angle Bracket
201-1024: 3mm Thick Angle Bracket
201-1024: 3mm Thick Angle Bracket
201-1024: 3mm Thick Angle Bracket

Cat® Angle Bracket, L X W X H: 75 X 54 X 28 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 201-1024

Units of Measure

USMetric
Material: Carbon Steel,Steel
Length (mm): 75.0
Width (mm): 54.0
Height (mm): 28.0
Material Thickness (mm): 3.0
Hole Size (mm): 11; 44
Length (in): 3.0
Width (in): 2.1
Height (in): 1.1
Weight (kg): 0.06
Material Thickness (in): 0.1
Hole Size (in): 0.4; 1.7
Weight (lb): 0.13
View More
Compatible Models for part number 201-1024

WHEEL TRACTOR

651

POWER MODULE

XQ2280

INTEGRATED TOOLCARRIER

IT28G

WHEEL TRACTOR-SCRAPER

657 651

PETROLEUM TRANSMISSION

CX38-P892 CX38-P800

LOAD HAUL DUMP

R1600H

WATER DELIVERY SYSTEM

777G

BACKHOE LOADER

414E 442E 430E 430F 422F 434E 422E 434F 450E 450F 416E 428F 416F 432E 444F 420E 432F 444E 428E 420F

OFF HIGHWAY TRUCK

789D

MOTOR GRADER

120 14 160 150 140 16GC

WHEEL LOADER

962M Z 928H 928G 972H 972M 972L 950M Z 924GZ 928HZ 924HZ 962L 950M 950L 962M 972M XE 966M XE 924H 924G 924K 980M 938K 966H 930G 966L 930H 930K 966M 982M

HYDRAULIC SHOVEL

6060 6020B 6020 6040 6030

TRACK-TYPE TRACTOR

D5K LGP D4K LGP D9T D9R D4K XL D5K XL D3K XL D11T D3K LGP

WHEEL SKIDDER

535D 535C 545D 545C 555D 525D 525C

TRANSMISSION

CX38-P892

MINI HYD EXCAVATOR

308 307.5 309 310 308.5

ASPHALT PAVER

AP500F AP555F

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

ROTARY/TRACK DRILLS

MD5150C

MARINE ENGINE

C280-8

TRACK FELLER BUNCHER

552 2 541 2 522 521 521B 522B

ENGINE - INDUSTRIAL

G3512

TRUCK

793F CMD 793F 795F AC 793F XQ 797F 785D

SPRAY AR

CAT WDS

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced