Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings1P-9593: 190mm Tapered Roller Cone Bearing
HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings1P-9593: 190mm Tapered Roller Cone Bearing
1P-9593: 190mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
1P-9593: 190mm Tapered Roller Cone Bearing
1P-9593: 190mm Tapered Roller Cone Bearing
1P-9593: 190mm Tapered Roller Cone Bearing
1P-9593: 190mm Tapered Roller Cone Bearing
1P-9593: 190mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-9593

Units of Measure

USMetric
Inside Diameter (in): 7.48
Inside Diameter (mm): 190.0
Width (in): 1.732
Width (mm): 44.0
Material: Alloy Steel
View More
Compatible Models for part number 1P-9593

WHEEL TRACTOR

627 621 623 627B 627G 627H 627E 623B 627F 623G 623H 623E 623F 621B 621K OEM 621R 621E 621F 621G 621H 621S

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 627 623 621 627K LRC 632 621K

TRACK LOADER

973C 973D 973K 973

SOIL COMPACTOR

825C 825B

LOAD HAUL DUMP

R3000H R2900G R2900

COLD PLANER

PM312 PM313 PM310

WHEEL DOZER

824B 834B

WINCH

58

LANDFILL COMPACTOR

826C 826B 836

WHEEL LOADER

988B 988F 988

TRACK-TYPE TRACTOR

D8L

CHALLENGER

65C 65B 65E 85C 65D 85E 85D 70C 65 75D 75C 75E 95E 75

RIPPER

8

WHEEL SCRAPER

627 623G 623F 627G 627F 623E 627B 627E 621E 621G 621F 621B

TOWED SCRAPER

TS220

BULLDOZER

8S 8U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced