Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1M-3548: 46.99mm Inner Diameter Piston Pump O Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1M-3548: 46.99mm Inner Diameter Piston Pump O Ring Seal
1M-3548: 46.99mm Inner Diameter Piston Pump O Ring Seal

Cat® Piston Pump O Ring Seal prevents hydraulic fluid leaks and maintains pressure integrity within the pump assembly

Brand: Cat

Product Images
1M-3548: 46.99mm Inner Diameter Piston Pump O Ring Seal
1M-3548: 46.99mm Inner Diameter Piston Pump O Ring Seal
1M-3548: 46.99mm Inner Diameter Piston Pump O Ring Seal
1M-3548: 46.99mm Inner Diameter Piston Pump O Ring Seal
1M-3548: 46.99mm Inner Diameter Piston Pump O Ring Seal

Cat® Piston Pump O Ring Seal prevents hydraulic fluid leaks and maintains pressure integrity within the pump assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1M-3548

Units of Measure

USMetric
Cross Section Diameter (mm): 6.99
Cross Section Diameter (in): 0.275
Inside Diameter (mm): 46.99
Inside Diameter (in): 1.85
Polymer: Nbr (nitrile Butadiene)
Material: NBR - Nitrile,NBR (75),Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75a
View More
Compatible Models for part number 1M-3548

MINING EXCAVATOR

5230B 5110B 5130B 5230 5130

INDUSTRIAL ENGINE

D320A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced