Caterpillar© 2026 All Rights Reserved
Caterpillar© 2026 All Rights Reserved
Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Cat® Terminal Wire with Socket Connector and Bulk Wire
Brand: Cat
INTEGRATED TOOLCARRIER
IT14G IT62H IT14G2 IT28G IT62G II IT38G II IT38H
WHEEL HARVESTER
580B 570B
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
MINI HYD EXCAVATOR
303.5E2 CR 304E2 305E2 CR 305E2 304E2 CR 305.5E2 CR 305 CR 307.5 305.5E2 305.5 GC 305.5 CR 308E2 CR 307E2 308.5 304 308 309 310 303.5E2
TRACK FELLER BUNCHER
2491 541 2 TK711 511 522 521 521B 532 522B 541 551 552 2290 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 2390
HARVESTER HEAD
SAT322T SAT325T SAT323T SAT318T SAT322TSC SAT323 SAT322 SAT318 SAT318TSC SAT323TSC
EXCAVATOR
349D L 324D 324E 336D2 L 323F 322C 324E LN 548 325D L 558 374D L 330C FM 326F 538 336E L 325C 325D 336E H 329D LN M325D MH 318D2 L 324E L 330 GC 345D L 320D 323F L 365C 365B 349F LXE 336D LN 325D FM 320D GC 323D2 L 330C L 313 GX 313 GC 329D 329E 330C LN 325D MH 329D2 330C MH 345C MH 326F LN 336D 336E 333 GC 335F 325C L M325C 326F L 336D L 312D2 L 324D L 322B L 324D FM LL 374F 345C L 323D3 323D2 323GC 336F LN 330F 330C 330D 390F L 365B L M325D L MH 316 GC MH3295 316 GX 320D L 325C FM 330B L 330F LN 350 OEM 336 GC 328D LCR 340F L LRE 330F L 329F L 335F LCR 312 GX 312 GC 385C L MH 329D2 L 345B II 325B L 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 336F L XE 320 GX 349D 320 GC 349E 349F 340F 345B L 336F LN XE 323D L 326D2 L 385B 385C 365C L 345B II MH 325D FM LL 390D 390F 336E LNH 349E L VG 336D2 568 FM 352 UHD 340 349 324D FM 352 350 355 320 326 323 329E L 330 336 333 323 GX 323 GC 395 365B II 324D LN 374 FM538 326D L FM548 349E L 330D2 352F XE VG 330D FM 320D2 FM 352F-VG 365C L MH FM558 FM568 312D2 352F 336F L 330D2 L 336F LNXE 329E LN 336E LN 336E LH 313D2 GC 390D L 326 GC 326D2 313D2 326GC 330D L 330D MH 329D L 330D LN 568 FM LL 345D L VG 322C FM
PUMP POWER END
WSP305 WSP223 WSP273 WSP255
SHOVEL
6040
PAVING COMPACTOR
C13 MARINE CB2.7 CB2.5 MG630 CC2.7
MULTI TERRAIN LOADER
287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
ROTARY MIXER
RM800 RM500B
MARINE POWERTRAIN
C12
COMBINE HARVESTER
460
PETROLEUM TRANSMISSION
TH48-E80 TH35-E81 TH31-E61 CX31-P600-C18I CX38-P892
PETROLEUM ENGINE
3508C 3508B C9 C7 3412E C175-16 3512 C15 C13 C18 C11 C27 C32 C-15 3126B 2016 3516C 3516B C280-12 3512E 3512C 3512B
SOIL COMPACTOR
CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 CP5 CS5 825H 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815B 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B 825G II
BACKHOE LOADER
420F2 450E 450F 420XE 416F2 416E 416F 416D 434F2 432F2 428F2 424D 422F 422E 420D 420E 415F2 420F 426 F2 428F 428D 428E 430D 430E 430F 427F2 438D 415 416 426 428 424 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 430F2 442D 442E 446D 444F 444E 444F2 422F2
PETROLEUM GEN SET
G3306B C15 C18 3512B 3512C
WHEEL LOADER
988 XE 986H 986K 980XE 988B 988G 988H 988F 988K 950GC 814K 988F II 907K 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 938G II 993K 992D 992C 992G 992K 994F 994D 994K 994H 988GC 950H 950K 950M 950L 980GC 966F II 962M Z 950M Z 972G II 982XE 962H 962L 962K 962M 966D 966F 966E 966H 966K 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 950 GC 966G II 972H 972K 972M 930G 930H 930K 930M 962G II 938H 938K 990 II 938M 966K XE 980C 980F 980H 980G 980K 980M 982M
FORWARDER
554 564 584 574 574B 584HD
ARTICULATED TRUCK
725 740 745 730 735 725C 730C2 D400E II 725C2 740 GC 730C 735C 735B 735 OEM D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
M320F W345C MH M318D M318F M315D M316D M313D M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M320 M317 M330D M325C MH M318D MH M322D2 M322F M322D W345B II
PNEUMATIC COMPACTOR
CW-16 CW-14 CW34 PS-360C CW12 CW-34
ENGINE - INDUSTRIAL
C15 LD700E 3512B 3516B 3561B 3406B 3406C XQ20
INDUSTRIAL ENGINE
3126B 3304 3306 C-12 C-15 C-10 C-16 G3520H C32 C27 C18 C9.3 3508B 3516B 3516C 3512E 3512B 3512C C9.3B D333C 3196 C4.4 C-9 C11 C13 C15 D330C 3054C 3512 3516 3508 G3520 C7 C9 C32B C3.6 C3.3 3412E 3412C C7.1 3456 3176C 3176B C175-16 3412 3406E 3406C 3408E 3408B 3408C CG137-08
WHEEL SCRAPER
627G 627F 637K 637E 637G 637D 657G 657E 657B 657
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
SPRAY AR
CAT WDS
TRACTOR
772B 776D 776C 784C 784B
GAS ENGINE
G3306 G3512H G3512E G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G3306B G3520B G3520J CG137-12 G3612 G3616 G3608 G3408C G3508J G3508B G3512 G3516 G3508
BLADE
BLADE
PUMPER
SPS342 SPS343 SCT673 CPT372 SPP101 SBF214 SPF343 SPF743 SPF343C SPT343 SPT342 SUF557
PETROLEUM POWERTRAIN
TH55-3516C
TRANSMISSION-ONHIGHWAY
CX35 CX28
SHOVEL LOGGER
345C
POWER MODULE
3516C OEM POWER TR43-C18L PP3516 XQG135 XQC1200 XQC1600 PM3456 PM3412 PMG3516 XQ35 XQ2280 C18 TR43 PM3508 PM3516 PM3512 TR43-E44
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
PUMP
WS305 XD WS273 XD WS223 SS WS255 SS
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
MOTOR GRADER
135H 120M 2 140M 3 140M 2 12M 3 AWD 120H 120G 24 16 14 18 120M 120K 12M 3 12M 2 160M 2 160M 3 16GC 16M3 140K 2 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 120 GC 140M 140K 140H 140G 140 GC 18M3 16M 160 16G 14L 150 14M 140 14H 14G 12H 12M 12K 14M3 120 120K 2
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6040 FS 6060 6030 T4 6015B
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 579C 579D 2484D 2484C
TRANSMISSION-MILITARY
CX28
MARINE ENGINE
3196 C4.4 C8.7 3516 3512 C18 MARINE 3508 C18 C12 C15 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B 3126B C12 MARINE C9.3 3306B 3304B 3176C C32 MARINE 3304 3306 C9 C7 C-12 3408B 3408C 3406B 3406C 3406E C7.1 C30 C32 3412 3408 3508C 3508B 3412C 3412E C280-6 C280-8
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5090B
ENGINE - GENERATOR SET
3508B C7.1DE200E
PETROLEUM PACKAGE
CX31-P600- TH31-E61 CX35-C18I CX31 TH35-E81 CX31-P600 TH48-E80 TH48-E70 CX35-P800 TH48 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9T TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13I TH35-C15I
ENERGY STORAGE
ETS1500 PGS1260 PGS840 PGS1260 HD CPPMBATT
RECLAIMER MIXER
RM800 RM500B RM-500 RM-300
ENGINE
C175-16 C175-20 3512E 3512C G3516C G3516J G3516H 3516C 3516E 3126E C15 C18 C7.1 MARIN C32B C32B INDUSTRIAL G3412C C3.6 C7.1 C32 MARINE G3408C C32 INDUSTRIAL 3516PETROLEUM C13B G3520 G3520J G3520H 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C18 3516C 3516B 3512E 3512C 3512B C175-20 C32 C27 3508C 3508B
COLD PLANER
PM620 PM622 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PC206 PM-200 PM-201 PM-102 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B G3520B 3512B 3456 3412 3126B 3408 DE1100 G3520 G3508 G3516 G3512 3508B 3508 3512 3516 3406C 3406E 3406B 3408B 3408C 3608 3606 G3412C 3208 3412C 3616 DE800S 3304B 3306B C3.4B POWER SYS G3516B C15 GEN SE 3306 3304 C-12 C280-16
TRANSMISSION
TR35 CX31 TR16-C7.1
COMBINE
470 465 460
ROTARY/TRACK DRILLS
MD5075 MD6640 MD5075C
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 272D2 XHP 236 232 250 236B3 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D 2570C 2570D 563C 563D 573
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
STUMP GRINDER
SG16B
GENERATOR
SR500 XQP500 SR4 SR5 LC31XX SR4B SR4BHV XQ330 LC51XX
TRUCK ENGINE
3126B 3126E 3126 3176 3406E 3176B C-10 C-12 C-18 C-15 C-16 C7 C9 C-9 C11 C13 C15
CONTROL PANEL
EMCP4.4 U
WHEEL TRACTOR-SCRAPER
627 623 621 637 631 627K LRC 631K 637K 623K 621K 627K 657 651
SPL EXCAVATOR BASED SOLN
OEM-PM
TRACK SKIDDER
527 D5HTSK II
WHEEL SKIDDER
545D 545C 555D 535D 535C 525D 525C
ASPHALT COMPACTOR
CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
RETROFIT AFTERTREATMNT
DPF SCR
UNDERGROUND ARTICULATED TRUCK
AD22
FORESTRY PRODUCTS
538 548 558 568
RENEWABLE ENERGY
BDP1000 PGS1260 HD
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 631K 631D 631E 631G 621K OEM 633D 639D 637G 637D 637E 637K 633E II 651B 651E 651 657E 657B 657G 613C
HEX BASED SPL SOLUTION
352F OEM 330F OEM
HYDRAULIC CONTROL
48
VEHICULAR ENGINE
3516
TRACK LOADER
973C 973D BS3GII 963D 963C 963K 953C 953D 953K 963 973 953
WHEEL DOZER
834G 834H 834B 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II
MULCHING HEAD
HM518
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836G 836K
COMPACT WHEEL LOADER
920K 906H2 914 906 920 910K 910M 907H2 914K 914M 914G 918M 906H 908M 908H2 906M 907H 907M 908H 914G2
TELEHANDLER
TH337C TH336C TH514C TH1255 TH0842 TH407C TH406C TH1055 TH0642 TH414C TH417C
UTILITY COMPACTOR
CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.7
ASPHALT SCREED
SE34VT AS2252C AS4173 AS4251C AS4252C AS2302C SE60 VT XW SE60 FM SE47 FM SE60 SE60VT XW SE60 V XW AS3251C SE60 V SE47 V AS3301C SE34V SE50 VT SE50 V
LOGGER
322C
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B
ON HIGHWAY TRUCK
CT660 CT680 CT681
WHEEL SAW
SW45 SW60
QUICK COUPLER
FUSION
LOAD HAUL DUMP
OTHER R1600G R1600H R2900 R2900 XE R1700G R3000H R2900G R1300G
REMAN ENGINE
3516B 3406E
MATERIAL HANDLER
MH3022 MH3024 MH3032 M325D MH MH3260 MH3295 M325D L MH
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D10 D11 D5N D6R D6T D6N D6K D7E D4K2 LGP D6N LGP D7R XR D6T LGP D3K2 XL D6T XW D6T XL D7R D8T D8R D8L D8N D9T D9R D9L D9N D5K XL D6R LGP D4K XL D7R SERIES D10N D10R D10T D11N D11R D11T D7R LGP D6R STD D5K2 XL D7R II D3K LGP D6R II D5R2 D6N XL D3K2 LGP D4K2 XL D6GC D6R XL D6K2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10T2 D8R II
ASPHALT PAVER
AP1055 AP655 PE636 AP600 AP500F AP-1000E AP-1000D AP-1000F AP500 AP555F AP600F BG1055E AP555 BG500E BG555E AP400 AP300F BG-260D AP655F AP-755 BG1000E AP-500E SE47 BG-2455D AP-555E BG600D AP355F AP455 AP-600D AP655F L AP-655D AP-300D AP355 AP-1055F AP-1055D AP-1055E AP-255E AP300 BG655D AP1000
MARINE AUXILIARY
C32 C32B 3508B 3508C 3512 3508 3516C 3516B 3512C 3512B
PIPELAYER
561N 587T 587R PL83 PL87 PL61 583T 572R II
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
BROOM-ANGLE
BA18
VIBRATORY COMPACTOR
CS-68B CP-533E CS-433E CS-66B CP-663E CS-64B CB-66B CB-534D CB-64B CS54B CD-54 CS56B CB-68B CP-44B CS-563E CP44B CS-663E CS-78B CS-79B CP-433E CP12 CS-76B CP74B CS-533E CS-74B CP-563E CS512 GC CP12 GC CP-54B CS44B CP-56B CP-573E CP76B CS-573E CB10 CS-44B CB7 CS-323C CD-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-44B CB-434D CS79B CP-68B CS-583E CS74B CS10 GC CP68B CS-56 CS11 GC CS-54 CS-56B CS-44 CS-34 CS-54B CS-423E CP-323C CS-76 CS-74 CB46B CS-64 CB-54B CB4.0 CB4.4 CD-54B CS7 CP7 CS68B CP54B CP-74B CS-683E CP56B
MOBILE HYD POWER UNIT
330D L 329D L 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU OEM-LIFT TH43-C18 336F 336D 336E 330F 330D 330C 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 345C L 325D L
TECHNOLOGY
AUTOGUIDNC
BATTERY
CPPMBATT
POWER PACKAGE
C7
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 D500GC C7.1 GEN DE605GC DG500 3516 3512 D300GC XQ425 DE600SGC 3516C GEN G3516B G3516C D1000 G3516E C7.1DE150E0 D600 GC G3516H G3516K 3508B C4.4 D450GC DE1250S XQP300 C18 I6 XQP310 D250GC G3512E G3512H G3512K C13 XQ375 C18 GENSET XQ35 C4.4DE110E C13 XQ350 XQ60 DE450GC 3412 CG137-12 C32 GENSET DG200 CG137-08 3456 DE1500 C18 GEN SET DG125 DE1000S DG100 C7.1 DG175 DG150 DG50 DG40 XQP1100 DG45 DG30 DG35 C3.4 DG20 DG25 G3520C G3520B G3520E G3520H G3520K 3512C 3512B DE500GC DG80 C32B DG70 DG60 G3306B 3516C 3516B 3516E XQP115 DE1400 DE500 XQP150 G3306 C7.1DE150E D20 D25 XQ230 D30 XQ20T4F XQP60 DE660GC XQP20 C18 GEN SE D1250 XQ125CM D550GC C9 C7.1DE200E 3516B GEN C2.2 DE450SGC C4.4DE88E0 C4.4DE88E3 3516C GEN SET XQP100 DE630 G3412 DG400 C15 GENSET C32 GEN SET DE715GC C18 C15 C13 C15 I6 DE550GC C18 MARINE GS DG450 C9.3 C9 GEN SET C175-16GENSET DG350 SR5 C27 XQ330 C32 D800 C7.1 GEN S C15 GEN SE C175-20 DE500SGC C175-16 G3412C DE1250 3406E C4.4DE65E3 C4.4DE110E2
BOX BLADE
BB121 BB124
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
FOREST PRODUCTS
OTHER
COMBAT VEHICLE ENGINE
C13
WIDE BODY TRUCK
707
ROAD RECLAIMER
RM600 RM500 RM800 RM500B
ENGINE - MACHINE
C-12 C9 3408 3176C C32 C27 C4.4 C-9
CHALLENGER
MT765 MT755 MT745 MT735 95E 85C 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75C 75E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65E 65D MT845 MT835
OFF-HIGHWAY TRUCK
D10R
BATTERY CHARGER
MEC500
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 785G 773G OEM 785C 785D 785B
SNOW BLOWER
SR321 SR318 SR421 SR418 SR121 SR115 SR117 SR118
QUICK COUPLER-MWL
QUICK COUPLER
COMPACTOR
CB8 CB7 CB10 CB13 CB15 CB16 CD10 CCS7 CCS9 CD8
Description:
Cat wire assemblies are specially designed to provide wire to wire and wire to device connections, reliably powering machine electronics and systems under demanding operating conditions in Cat electrical systems.
Attributes:
• Black 14 AWG wire assembly with socket connector
• Heat resistant
Applications:
Typically used in engine harness assemblies of Cat machines.
Cat® Terminal Wire with Socket Connector and Bulk Wire
Brand: Cat
Units of Measure