Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions192-7752: Suspension Shaft
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions192-7752: Suspension Shaft
192-7752: Suspension Shaft

Cat® 361 mm Long Suspension Shaft for the seat provides optimal comfort and support through smooth suspension

Brand: Cat

Product Images
192-7752: Suspension Shaft
192-7752: Suspension Shaft

Cat® 361 mm Long Suspension Shaft for the seat provides optimal comfort and support through smooth suspension

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 192-7752

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 1.0
Overall Width (in): 1.0
Material: Structural Steel,Carbon Steel,Alloy Zinc,Alloy Steel
Overall Length (in): 14.2
Thread Size (in): 3/8-16-2A
Overall Width (mm): 25.4
Overall Height (mm): 25.4
Overall Length (mm): 361.0
View More
Compatible Models for part number 192-7752

GENERATOR SET

3508B

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT14G2 IT38H IT38G IT14G IT28G

LOAD HAUL DUMP

R1700 R1700 XE

SOIL COMPACTOR

825H 825G 815F II 825G II

EJECTOR TRUCK

730C2 EJ 730C 740B 740 D400E II

WHEEL DOZER

844 834G 834H 824H 824G 814F II 854G 854K 824G II 844H

LANDFILL COMPACTOR

826G II 816F II 816K 836H 836G 836K 826G 826H

MOTOR GRADER

18M3 120H 24 16 14 18 120M 12M 3 AWD 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140H 16H 14L 140H NA 150 14M 160M 3 AWD 140 143H 14H 12H 24H 12M 24M 14M3 12M 3 12M 2 160H 160M 140M 3 AWD 16H NA 140M 3 140M 2 160H NA 16M3 14M-3 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

962 928G 972G 972H 972K 972M 972L 950G II 928HZ 950G 962H 962G 986H 950H 950K 962L 962K 950M 950L 962M 980G II 988G 988H 966H 966G 930G 966L 930H 966K 966M 962M Z 950M Z 924GZ 924HZ 990H 972G II 972M XE 938G II 966M XE 924H 924G 962G II 980H 980G 992G 980L 980K 992K 980M 938G 938H 990 II 994F 966G II 982M

WHEEL SKIDDER

515 545 555D 535D 535C 535B 545D 545C 525D 525C 525B

TRACK-TYPE TRACTOR

D6T LGP D6R III D7R LGP D6T LGPPAT D5R LGP D6R XL D9 GC D6R II D6T XW D3G D6T XL D4G D5R2 D5R XL D5N D5G D6N XL D6R D6T D6N D7E D7R D8 D8T D8R D10T2 D6R STD D9T D9R D8R II D6T XL PAT D6T XW PAT D6N LGP D10R D10T D11R D11T D7R II D6R LGP D7R XR D7E LGP

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

ARTICULATED TRUCK

725C 730C2 D250E II 725C2 740C 740B 730C 745C D350E II 725 740 D400E II 735C 735B 730 735 D300E II

PIPELAYER

PL83 PL87 PL72

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

775D 771D

TRUCK

797 793D 793B 793C 793F 793F XQ 773E 773D 797F 773F 785C 785D 797B 785B 775F 775E 775D 795F AC 789C 789B 777D 777F 772 770 769D

TRACTOR

776D 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced