Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components151-5145: STOR to Port 90 Degree Elbow Adaptor
HomeHydraulicsOther Hydraulic Components151-5145: STOR to Port 90 Degree Elbow Adaptor
151-5145: STOR to Port 90 Degree Elbow Adaptor

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
151-5145: STOR to Port 90 Degree Elbow Adaptor
151-5145: STOR to Port 90 Degree Elbow Adaptor
151-5145: STOR to Port 90 Degree Elbow Adaptor
151-5145: STOR to Port 90 Degree Elbow Adaptor
151-5145: STOR to Port 90 Degree Elbow Adaptor

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 151-5145
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
Material Description: Plated Steel
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 151-5145

GENERATOR

XQ330 SR5 LC51XX

INTEGRATED TOOLCARRIER

IT38H IT28G

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 623K LRC 623K 621K 627K 637K

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

305.5E2 303.5E2 CR 308E2 CR 301.7CR 304E2 304CR 308E2SR 305E2 303CR 304E2 CR 304 305 302CR 304.5E2 308E2 SR 303.5E2 303.5CR

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

2390 1190 2290 1390 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 1090 521B 532 522B 541 1290T 551 552

EXCAVATOR

316F L 345B II 325B L 312E 312F 312C 312D 336F 315D L 335F 323F 349F L 316F 352F-VG 317 M325C 315C 326F L 323F OEM 312C L 326F 313F 349F 325F 352F 312D L 340F 323F LN 336F L 312E L 313F L 313F GC 336F LN 330F 320B L 323F L 323F SA 312F GC 319D LN 330B L 319D L 330C L 320F L 330F LN 340F L LRE 325F LCR 319D 319C 318F L 324 318C 318F 311F LRR 330F L 335F LCR 313F LGC 326F LN

SHOVEL

6040

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

WHEEL TRACTOR

621K OEM 627G 627H 637G 637K

HEX BASED SPL SOLUTION

330F OEM

TRACK LOADER

933C 939C 963D 953D

SOIL COMPACTOR

CP12 GC CP13 GC CS12 GC CP11 CP13 CS13 CS13 GC CS10 GC CS11 GC

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

C27 C9 2016 C32 3516C 3512E 3512C

WHEEL DOZER

854K 844H 844K 834 844 834H 834K 854

LANDFILL COMPACTOR

836 836H 836K

COMPACT WHEEL LOADER

901C 902C 901C2 903 902 901 902C2 930 938 903C2 926 903D 903C

WHEEL LOADER

972G 972K 988 XE 972M 972L 966 XE 988GC 986H 962L 986K 950M 950L 962M 988H 988K 966G 930G 966L 930H 966K 930K 966M 930M 924H 924G 924K 938H 938K 938M 926M 962 928H 928G 966 972 966 GC 972 XE 986 966XE 928HZ 988 995 990 993 992 988K XE 926 924 930 938 962M Z 950M Z 924GZ 966K XE 924HZ 990K 990H 972M XE 993K 966M XE 992K 972XE 994K

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 730C 745C 725 735C 735B 730 735

WHEELED EXCAVATOR

M315GC M325B

PNEUMATIC COMPACTOR

CW12

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 C27 C9.3 C9 C32B C9.3B C4.4 C-9

WHEEL SCRAPER

637K 637G 627G

QUARRY TRUCK

777E 773E

GAS ENGINE

G3608

TRACTOR

776C

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD55B AD60 AD63 AD45

POWER MODULE

TR43 TR43-E44

LOAD HAUL DUMP

R1700 R2900

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

789G 777G 777E 789D 796 AC 794 AC 777 775 773 793F 798 AC 785D 789 785 793 798

MATERIAL HANDLER

MH3049 MH3059

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

24 14 120M 120 GC 140M 140 GC 16M 160 14L 150 14M 140 16GC 12M 24M 120 160M

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6030 T4 6030 T2 6015B 6020B

TRACK-TYPE TRACTOR

D6G2 LGP D6XE D10 D11 D9 GC D3C III D6N OEM D6N XL D6T D6N D6G D9 D2 D1 D3 D6 D5 D8 D4K2 LGP D6 XE D6N LGP D5K2 LGP D3K2 LGP D10T D11R D11T D4K2 XL D6T LGP D3K2 XL D6T LGPPAT D4C III D6T XW D6T XL D5C III D7G2 D6K LGP D7G D8T D10T2 D6K XL D9T D6T XL PAT D6T XW PAT D6G2 XL D5K2 XL

KNUCKLEBOOM LOADER

579D 2484D 559D 2384D

ASPHALT PAVER

AP-600D AP-655C AP-655D BG600D BG-2255C BG655D

MARINE ENGINE

C32 C32 MARINE C18 3516C 3516E 3512C C32B

MARINE AUXILIARY

C32 C32B 3516C 3512C

PIPELAYER

PL83 PL87 PL72 PL61

EXPANDED MINING PRODUCTS

LD350

VIBRATORY COMPACTOR

CB10 CS-56 CS11 GC CS-54 CB7 CP-533E CD-44B CS-433E CS-663E CP-663E CP-433E CS-423E CS-533E CS-74 CB46B CS-64 CP-64 CB-54B CB-66B CS512 GC CP-54 CP-56 CP11 GC CB-64B CP12 GC CP-74 CD-54B CS7 CB-54 CC-24 CP7 CB-44B CB-68B CS10 GC CS-683E

MOBILE HYD POWER UNIT

352FMHPU 323F OEM 330FMHPU 336FMHPU 336F 330F

PETROLEUM PACKAGE

TH48-E70 TH31-C9P C18

GENERATOR SET

G3406 C18 C18 GEN SE 3508B XQ330 C32 C175-20 C175-16 XQP310 3516C 3516C GEN SET 3516E

RECLAIMER MIXER

RM400

ENGINE

C32 MARINE 3512E 3512C C32B 3516C 3516E C32B INDUSTRIAL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3512E

EJECTOR TRUCK

730C 740B 730C2 EJ

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM400

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ENGINE - MACHINE

C9 C32 C27 C4.4 C-9

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD5075 MD5075C

SKID STEER LOADER

270XE 250 260 270 265

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 775F 793F OEM 789D 777C 777B 777D 777G 777F 775G OEM 785 793D 793F 785G 773G 797F 773F 773G OEM 785D 775G LRC

POWERTRAIN

TR35E44-C9.3B

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced