1 - 16 of 1200 results
1 - 16 of 1200 results
529-5790: PC306
High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.
Cat
Working Width
23.6 in
Maximum Cutting Depth
6.7 in
Required Hydraulics
High Flow
Overall Width
73.1 in
Overall Length
49.1 in
Overall Height
36.6 in
Weight
2107.6 lb
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Drum Speed
149 rpm
Optional Drum Widths/Depths
80/200, 150/200, 300/200, 450/200, 600/170 mm (3/8, 6/8, 12/8, 18/8, 24/7 in)
Tilt Angle Range
8° Left/Right
Side Shift Travel
29.5 in
Conical Bits
54
Standard Bit Type
All Purpose
Working Width
600 mm (23.6 in) - 800 mm (31.4 in)
Maximum Cut Depth
160 Mm (2.6 In) - 200 Mm (7.8 In)
Compatibility
Compact Wheel Loaders,Skid Steer Loaders,Compact Track Loaders
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
Used to dig, load, carry, level, dump and grade in a variety of applications.
Cat
Width
80.2 in
Capacity
0.63 yd³
Weight
630.5 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
279-5373: 1883 mm (74 in) , Bolt-On Cutting Edge
Used to dig, load, carry, level, dump and grade in a variety of applications.
Cat
Width
74.1 in
Capacity
0.58 yd³
Weight
597.5 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
626-4231: BU115, Polypropylene
Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.
Cat
Overall Width
71.3 in
Sweeping Width
59.1 in
Brush Diameter
26.2 in
Required Hydraulics
Standard Flow w/o Electrical
Height
31.2 in
Length
60.2 in
Weight
948 lb
Optimal Hydraulic Flow
30-86 L/min (8-23 gpm)
Optimal Hydraulic Pressure
145-241 bar (2100-3500 psi)
Motor Displacement
24.1 in³/rev
Brush Speed at Maximum Flow
210 RPM
Drive Method
Direct Drive
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.
Cat
Height
36.8 in
Width
45.8 in
Weight
211.6 lb
Tine Length
48 in
Tine Width
3.9 in
Tine Height
21.3 in
Tine Thickness
1.6 in
Tine Weight
105.8 lb
Group Weight
430 lb
Operating Weight
429.9 lb
Overall Length
58.3 in
Interface Type
Skid Steer Coupler
532-9208: B8s
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
758.4 lb
Energy Class
848.2 ft·lbf
Machine Class
6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
3 in
Impact Frequency
400-800 bpm
Minimum Operating Pressure
1704.1 psi
Minimum Carrier Weight
13999.3 lb
Optimal Hydraulic Flow
50-90 lpm (13.2-23.8 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
55.2 in
Height - Without Tool
41.1 in
Sound Level
129 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators,Skid Steer Loaders,Compact Track Loaders,Backhoe Loaders
532-9206: B6s
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
610.7 lb
Energy Class
501.5 ft·lbf
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
53.9 in
Height - Without Tool
39.1 in
Sound Level
124 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators,Skid Steer Loaders,Backhoe Loaders,Compact Track Loaders
464-9911: 619 mm (24 in), 130 L (4.6 ft3), Pin On, 45 mm (1.8 in)
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
24.4 in
Capacity
4.6 ft³
Weight
233.7 lb
Base Edge Thickness
0.8 in
Tip Radius
30.9 in
Interface Type
Pin On
388-9664: 1200 mm (47 in)
For cleaning ditches, sloping, grading and other finishing work.
Cat
Width
47.2 in
Capacity
9.2 ft³
Weight
410.5 lb
Base Edge Thickness
0.8 in
Tip Radius
28.2 in
Interface Type
Pin On
529-5780: PC305
High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.
Cat
Working Width
17.7 in
Maximum Cutting Depth
6.7 in
Required Hydraulics
High Flow
Overall Width
73.1 in
Overall Length
49.1 in
Overall Height
36.6 in
Weight
1869.5 lb
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Drum Speed
149 rpm
Optional Drum Widths/Depths
80/200, 150/200, 300/200 mm (3/8, 6/8, 12/8 in)
Tilt Angle Range
8° Left/Right
Side Shift Travel
29.5 in
Conical Bits
42
Standard Bit Type
All Purpose
Working Width
300 mm (11.8 in) - 500 mm (19.6 in)
Maximum Cut Depth
160 Mm (2.6 In) - 200 Mm (7.8 In)
Compatibility
Compact Track Loaders,Skid Steer Loaders,Compact Wheel Loaders
626-4232: BU118, Polypropylene
Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.
Cat
Overall Width
83.3 in
Sweeping Width
70.9 in
Brush Diameter
26.2 in
Required Hydraulics
Standard Flow w/o Electrical
Height
31.2 in
Length
60.2 in
Weight
1069.2 lb
Optimal Hydraulic Flow
30-86 L/min (8-23 gpm)
Optimal Hydraulic Pressure
145-241 bar (2100-3500 psi)
Motor Displacement
24.1 in³/rev
Brush Speed at Maximum Flow
210 RPM
Drive Method
Direct Drive
485-5301: 5 Ton Mini Excavators Hydraulic
Increase machine versatility and improve overall production.
Cat
Weight
169.8 lb
Width
10.7 in
Length
20.8 in
Overall Height
10.7 in
Pin Diameter
1.8 in
Machine Class
5 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
Dedicated Factory Installed
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge
Used to dig, load, carry, level, dump and grade in a variety of applications.
Cat
Width
68.1 in
Capacity
0.52 yd³
Weight
551.2 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
351-9371: 1160 mm (46 in), Skid Steer Coupler, Class II
For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.
Cat
Height
35.9 in
Width
46 in
Overall Width
49.9 in
Weight
207.2 lb
Length
10.3 in
Tine Spacing
156-1008 mm (6-40 in) centerline to centerline
Interface Type
Skid Steer Coupler
Compatibility
Skid Steer Loaders,Compact Track and Multi Terrain Loaders
195-8545: 1220 mm (48 in)
Extra pallet fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.
Cat
Tine Length
48 in
Tine Width
3.9 in
Tine Height
21.3 in
Tine Thickness
1.6 in
Tine Weight
114 lb
Overall Length
50.7 in
Compatibility
Wheel Loaders,Skid Steer Loaders,Compact Track and Multi Terrain Loaders
464-9907: 305 mm (12 in), 60 L (2.1 ft3), Pin On, 45 mm (1.8 in)
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
12 in
Capacity
2.1 ft³
Weight
156.5 lb
Base Edge Thickness
0.8 in
Tip Radius
30.9 in
Interface Type
Pin On
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced